Download document () of 20
We make what matters work*

U009-015-RJ45-X

USB-A to RJ45 Rollover Console Cable (M/M) - Cisco Compatible, 250 Kbps, 15 ft. (4.57 m), Black

General specifications

Product Name
Eaton Tripp Lite series USB adapter
Catalog Number
U009-015-RJ45-X
UPC
037332222121
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
7.09 in
Product Weight
0.3968 lb
Compliances
CE Marked
REACH
RoHS
FCC Compliant

Product specifications

Type
USB 1.1 (up to 12 Mbps)
Color
Black
Cable Jacket Color
Black
Package Contents
U009-015-RJ45-X USB to RJ45 Rollover Console Cable (M/M), Black, 15-ft. (4.57 m)
System Requirements
Cat5/5e
USB
Windows (up to 11), Mac (up to 10.12), or Linux (up to Redhat 9.0) operating systems
Computer or laptop with USB-A port
Serial-based Cisco device with console port
Connector type
USB/Thunderbolt/Lightning
Networking-copper
Product Features
Driver Required
Suspend Mode Support
USB Specification
USB 1.1 (up to 12 Mbps)
Cable Jacket Material
PVC
Product Highlights
Plug-and-play operation with no software required for easy, immediate installation
Great for programming, resetting or rebooting a Cisco switch, firewall, router or modem
Compatible with Windows, Mac and Linux
Double-shielded construction cuts crosstalk and EMI/RFI line noise
15-ft. (4.57 m) cable supports data transfer speeds up to 250 Kbps
Packaging Type
Polybag
SideA Connector1
USB A (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Host Connector
USB A (MALE)
Technology
Cat5/5e
USB
Features
Flex Center
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-90% non-condensing
Storage Humidity Range
-4° to 140°F (-20° to 60°C)
Storage Temperature
-4° to 140°F (-20° to 60°C)
AWG-Size
26
Cable Length
15 Foot
Material Of Construction
PVC, PE
Outer Cable Diameter
5.5mm; 4.7mm +/- 0.15
Operating Temperature
32° to 104°F (0° to 40°C)
Connector group
RJ45
USB-A
Connector
RJ45 (male)
USB A (male)

Export product specification