Download document () of 20

U330-05M-C2C

USB 3.2 Gen 1 Active Extension Cable - USB-C to USB-C (M/F), 5 Gbps, Data Only, 5 m (16.4 ft.)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U330-05M-C2C
UPC
037332243898
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
7 in
Product Weight
0.51 lb
Compliances
CE Marked
REACH
RoHS
FCC Compliant

Product specifications

Application
  • Connect USB-C devices like computers, servers and external hard drives in your data center, workspace or home theater
  • Extend an existing USB-C connection up to 5M (16.4-ft.) to more easily place a device
  • Provide a high-quality replacement for a worn-out or missing extension cable
Relative Humidity
0-90% non-condensing
Voltage Compatibility (VDC)
5V
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
Product Features
Bus Powered
Daisy-chainable / Cascadable
USB Extension Support
Daisychainable
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
LDPE
PVC
Connector Style
Straight
Product Highlights
Increase the extension to 32.8-ft. (10 m) by daisy-chaining 2 cables together
Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps—10x faster than USB 2.0
Reversible USB-C plug connects in either direction for immediate no-fuss use
Provides up to 770mA of power to connected device without need for external power
Adds 16.4-ft. (5 m) to your existing USB-C connection to provide flexibility in placing devices
SideA Connector1
USB C (MALE)
SideB Connector1
USB C (FEMALE)
Operating Temperature
32° to 104°F (0° to 40°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Dc Barrel Plug
OD: 3.5 x 1.35 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
USB C (FEMALE)
Technology

USB 3.x
Cable Length
16.4 Foot
Cable Type
Active
Daisy-chainable / Cascadable Details
Capable of daisychaining up to four total U330-05M-C2C units together to a total length of 65-ft. (20 meters)
LED Indicators
(x1) Blue LED (Power)
Material
Aluminum, PVC
Daisy-chainable / Cascadable
Daisychainable
Power Provided to Connected Device(s)
Up to 0.77A
Cable Length Range
14 – 20ft (4 - 6M)

Export product specification