Download document () of 20
We make what matters work*

U360-007-SW

7-Port USB-C Hub - USB 3.2 Gen 1 (5 Gbps) USB-A Ports with On/Off Buttons, Optional USB-A Adapter, Gray

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U360-007-SW
UPC
037332293978
Product Length/Depth
1.95 in
Product Height
0.44 in
Product Width
0.79 in
Product Weight
0.39 lb
Compliances
CE Marked
FCC Compliant
REACH
RoHS
UKCA
WEEE Directive
Certifications
EN 55032
CISPR 35/EN 55035
ICES

Product specifications

Type
Hub
Charging Ports Details
USB-A: All USB-A ports provide 5V 1.5A (7.5W) to connected devices
Number of Charging Ports
7
Total Charging Watts
7.5
Device Compatibility
Chromebook
Computer
Laptop
Tablet
AC Power Adapter Plug(s)
AS/NZS 3112 Australia
BS 1363 UK
CEE 7/7 Schuko
NEMA 1-15P North America
Operating Humidity Range
10% to 90% RH, Non-Condensing
Relative Humidity
10% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 95% RH, Non-Condensing
Color
Gray
Material
ABS
USB Hub Ports
Yes
Cable Jacket Color
Black
Charging Ports / Amps
1.5A
Connector Plating
Nickel
Product Features
Battery Charging (5V/1.5A Port)
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Package contents
USB-C host cable with optional USB-A adapter, 3 ft. (0.9 m)
Installation instructions
External power supply (Input: 100–240V, 50/60 Hz, 0.6A; Output: 12V 2A 24W) with 5 ft. (1.5 m) cord
U360-007-SW 7-Port USB-C Hub
(4) International plug adapters (North America, U.K., Europe, Australia)
Product Highlights
Each port can be turned off when not in use for extra security and privacy
Plug-and-play operation with no software required for immediate connection
3-year limited warranty (Worldwide)
7 USB-A ports support USB 3.2 Gen 1 speeds up to 5 Gbps for fast data transfers
Accepts up to 7 USB peripherals, turning your computer into a mini workstation
Slim housing fits easily into backpack or bag for convenient work-from-anywhere use
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Packaging Type
Box
Plug Color
White
Blue
External Power Supply Certifications
C-Tick
CCC
CE
DOE
GS
TUV
UL
WEEE
cUL
Power Source Type
AC Adapter
SideA Connector1
USB A (FEMALE)
Compatible Devices
Chromebook
Laptop
Smartphone
Tablet
SideB Connector1
USB C (FEMALE)
Data Ports
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB A (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.5 x 10 mm, positive pin, negative sleeve
SideB Connector3
USB C (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Host Connector
USB C (FEMALE)
Charging AMPS per port
1.5 A
Technology
Thunderbolt
USB 3.x
Charging Ports
USB-A: 5V 1.5A (7.5W)
Data Transfer Rate
5 Gbps
AC Adapter
Input: 100-240V, 50/60Hz, 0.6A; Output: 12V, 2A, 5 ft.
AC Power Adapter Input Specs (V / Hz / A)
100-240V, 50/60Hz, 0.6A
AC Power Adapter Output Specs (V / A)
12V, 2A
AC Power Adapter Cord Length
5 ft
Number of Ports
7
Number of USB Hub Ports
7
Power Consumption
1.4 W
Total Number of Ports
8
LED Indicators
(x7) White (Connection)
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
68° to 158°F (20° to 70°C)
Cable Outer Diameter (OD)
5.0mm
Over Current Protection
Yes
Power Provided to Connected Device(s)
5V 1.5A
Wire Gauge (AWG)
24/30/32
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)

Export product specification