Download document () of 20

U360-412

6-Port USB 3.0 SuperSpeed Charging Hub - 2x USB 3.0, 4x USB 2.0, 1 charging port

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U360-412
UPC
037332173560
Product Length/Depth
2.4 in
Product Height
0.9 in
Product Width
4 in
Product Weight
0.15 lb
Compliances
RoHS
REACH
FCC Compliant
CE Marked
Certifications
cUL Listed
UL Listed

Product specifications

Type
Hub
Charging Ports Details
Dedicated charging port
AC Power Adapter Plug(s)
NEMA 1-15P North America
Color
Black
Material
ABS
USB Hub Ports
Yes
Connector Plating
Nickel
Product Features
USB Charging
Product Highlights
One dedicated port for Tablet charging ( 5V, 2A )
Plug-and-Play - no software or drivers required
USB 3.0 ports support up to 900mA per port
USB 2.0 ports support up to 500mA per port
USB 3.0 Hub with two USB 3.0 SuperSpeed ports and four USB 2.0 High-Speed ports
Packaging Type
Box
Plug Color
Blue
White
External Power Supply Certifications
UL
FCC
cUL
RoHS
Power Source Type
AC Adapter
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
USB 3.0 A (FEMALE)
SideB Connector2
USB A (FEMALE)
Data Ports
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-A - USB 2.0
USB A (FEMALE)
Host Connector
USB A (MALE)
Charging AMPS per port
2 A
Technology
USB 3.x
Features
Flex Center
Charging Ports
USB-A: 2A
AC Adapter
Input: 100-240V, 50/60Hz, 0.9A; Output: 5V, 4A
AC Power Adapter Cord Length
5 ft
Number of USB Hub Ports
6
Power Consumption
2 W
Number of Monitors Supported
0
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
BTUs
5.5 BTU/Hr
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-A - USB 2.0

Export product specification