USB-C Universal Dock, Dual Display - 4K HDMI and DisplayPort, USB 3.2 Gen 1 Hub, GbE, 100W PD Charging
| Product Name |
Eaton Tripp Lite series docking station
|
| Catalog Number |
U442-DOCK24DL2A
|
| UPC |
037332284983
|
| Product Length/Depth |
3.35 in
|
| Product Height |
0.87 in
|
| Product Width |
8.86 in
|
| Product Weight |
0.795 lb
|
| Compliances |
RoHS
WEEE Directive FCC Compliant |
| Certifications |
CSA Std. C22.2
UL 62368-1 |
| Type |
USB-C Docking Station
|
| Audio Ports |
3.5MM (FEMALE)
|
| Charging Ports Details |
(1) USB-C host port supports up to 134 Watts of total charging capacity, with 38 Watts dedicated to the unit itself and 96 Watts allocated for charging a connected host device(1) USB-A port supports 5V/1.5A (7.5W) charging to a connected smartphone or other device(4) USB-A ports support 900mA (0.9A) maximum for allowing connected devices to function(1) USB-C port supports 5V/1.5A (7.5W) charging to a connected smartphone or other device * All USB ports support short-circuit and over-current protections
|
| Number of Charging Ports |
7
|
| Total Charging Watts |
134
|
| Device Compatibility |
Chromebook
Computer Headphones Laptop Monitor/HDTV Phone Printer Projector |
| AC Power Adapter Plug(s) |
NEMA 5-15P North America
|
| Operating Humidity Range |
10% to 85% RH (No Condensation)
|
| Storage Humidity Range |
5% to 90% RH (No Condensation)
|
| Color |
Black
|
| Input Plug Type |
IEC-320-C6
|
| Material |
ABS + PVC
|
| USB Hub Ports |
Yes
|
| USB Power Delivery (PD) Charging Support |
Yes
|
| Cable Jacket Color |
Black
|
| Connector Color |
Black
|
| Connector Plating |
Nickel
|
| Product Features |
3D Video Supported
Battery Charging (5V/1.5A Port) Driver Required Extended Mode HDR Support Mirror Mode MST Support Suspend Mode Support Multi-Resolution Support EDID Support DisplayPort Alt Mode DSC Support Ethernet Support EDID Compatible |
| USB Specification |
USB 3.2 Gen 1 (up to 5 Gbps)
|
| Cable Jacket Material |
PVC
|
| Color Depth |
36-bit Deep Color
|
| Connector Style |
Straight
|
| Network Speed |
10 Mbps
100 Mbps (Fast Ethernet) 1 Gbps (Gigabit) 2.5 Gbps |
| Product Highlights |
HDMI and DisplayPort video outputs support 4K @ 60 Hz to enhance productivity
Universal DisplayLink chipset supports dual monitor desktop extension for Windows, Mac OS and Chrome OS 6 USB 3.2 Gen 1 hub ports connect storage and other peripherals at speeds up to 5 Gbps Connect to a wired 10/100/1000 Gigabit Ethernet network when no Wi-Fi is available USB-C PD 3.0 port supports 100W power output for charging host device |
| Charging Port Type |
USB A (FEMALE)
USB C (FEMALE) |
| Packaging Type |
Box
|
| Chroma Sub Sampling |
4:2:2
4:4:0 4:4:4 |
| Plug Color |
White
Blue |
| Power Source Type |
AC Adapter with detachable power cord
|
| HDCP Specification |
1.4
|
| SideA Connector1 |
USB C (FEMALE)
|
| Compatible Devices |
Chromebook
Laptop |
| SideB Connector1 |
HDMI (FEMALE)
USB C (FEMALE) |
| SideA Connector2 |
HDMI (FEMALE)
|
| SideB Connector2 |
USB A (FEMALE)
|
| Data Ports |
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-C - USB 3.2 Gen 1 (5 Gbps) USB A (FEMALE) USB C (FEMALE) |
| Dc Barrel Plug |
OD: 5.5 x 2.1 x 11 mm, positive pin, negative sleeve
|
| SideB Connector3 |
3.5MM (FEMALE)
USB C (FEMALE) |
| SideA Connector4 |
RJ45 (FEMALE)
|
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC |
| Host Connector |
USB C (FEMALE)
|
| Technology |
Cat6
DisplayPort HDMI Stereo Audio Thunderbolt USB 3.x |
| Network Compatibility |
10 Mbps
100 Mbps (Fast Ethernet) 1 Gbps (Gigabit) 2.5 Gbps |
| Charging Ports |
USB-A: 0.9A
USB-A: 5V 1.5A (7.5W) USB-C: 100W (20V 5A) Power Delivery (PD 2.0) USB-C: 5V 1.5A (7.5W) |
| Video Ports Details |
|
| Supported Resolution |
1280x720 (720p)
1920x1080 (1080p) 3840x2160 (4K) |
| Number of Ports |
13
|
| Number of Monitors Supported |
2
|
| Data Ports Details |
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-C - USB 3.2 Gen 1 (5 Gbps) |
| Network Ports |
RJ45 (FEMALE)
|
| Video Input |
USB C (FEMALE)
|
| Video Output |
HDMI (FEMALE)
|
| Video Ports |
DISPLAYPORT (FEMALE)
HDMI (FEMALE) |
| USB Power Delivery (PD) Charging Specification |
100W
3.0 |