Download document () of 20

U444-06N-DP8B

USB-C to DisplayPort Active Adapter Cable with Equalizer (M/F), UHD 8K, HDR, DP 1.4, Black, 6 in. (15.2 cm)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U444-06N-DP8B
UPC
037332253934
Product Length/Depth
2.13 in
Product Height
0.43 in
Product Width
0.86 in
Product Weight
0.07 lb
Compliances
REACH
FCC Compliant
RoHS
CE Marked
WEEE Directive
Certifications
cUL Listed
UL Listed

Product specifications

Type
Active Cable
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Material
ABS
Cable Jacket Color
Black
Connector Plating
Nickel
Product Features
3D Video Supported
Built-In Equalizer
Bus Powered
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
TPE
Color Depth
48-bit Deep color
Product Highlights
Reversible USB-C plug connects in either direction for immediate no-fuss use
Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
Converts audio/video signals from sources supporting USB DisplayPort Alt Mode
Supports UHD resolutions up to 8K @ 30 Hz (4:4:4) for enhanced video without latency
Uni-directional plug-and-play cable directs A/V signals only from USB-C to DisplayPort
Contact Plating
Gold
Packaging Type
Box
HDCP Specification
1.4
SideA Connector1
USB C (MALE)
SideB Connector1
DISPLAYPORT (FEMALE)
SideB Connector3
DISPLAYPORT (FEMALE)
Displayport Specification
1.2
Technology
DisplayPort
Video Ports Details
  • DisplayPort 1.2a
  • HDCP 1.4
  • HDCP 2.2
  • DisplayPort 1.4
Supported Resolution
1280x720 (720p)
7680 x 4320 (8K)
1920x1080 (1080p)
3840x2160 (4K)
Cable Length
0.5 Foot
Number of Displays
1
Number of Monitors Supported
1
Cable Outer Diameter (OD)
4.2mm
Max Supported Video Resolution
7860 x 4320 (8K) @ 30Hz
Operating Temperature Range
32° to 113°F (0° to 45°C)
Resolutions Supported
7680 x 4320 @ 30 Hz
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Cable Type
Active
Video Input
USB C (MALE)
Video Output
DISPLAYPORT (FEMALE)
Video Ports
DISPLAYPORT (FEMALE)
Number of Ports
1
Max Resolution
8K/30
Cable Length Range
Up to 4ft (up to 1M)

Export product specification