Knowledge Search
Download document () of 20
We make what matters work*

U57

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, U shape, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
U57
UPC
662276465824
Product Length/Depth
15.13 in
Product Height
7.19 in
Product Width
2.88 in
Product Weight
6.2 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
4
12

Product specifications

Shape
U
Trade size
1-1/2"
Material
Feraloy iron alloy

Export product specification