Knowledge Search
Download document () of 20
We make what matters work*

UBM200HD

Eaton Crouse-Hinds series UBM conduit U-bolt, Rigid/IMC, Iron, Electrogalvanized finish, 3/8"-16 thread size, 2" trade size

General specifications

Product Name
Eaton Crouse-Hinds series UBM conduit U-bolt
Catalog Number
UBM200HD
UPC
784564254054
Product Length/Depth
4.5 in
Product Height
2 in
Product Width
2.5 in
Product Weight
0.28 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
2"
Thread Size
3/8"-16
Material
Iron
Finish
Electrogalvanized

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.