Photo is representative
Download
Eaton Crouse-Hinds series UBM conduit U-bolt, 1", Steel, Galvanized, Commercial
| Product Name |
Eaton Crouse-Hinds series UBM conduit U-bolt
|
| Catalog Number |
UC-3 ABRAZ TIPO "U" COMERCIAL 1''
|
| UPC |
662283115750
|
| Product Length/Depth |
0.01 mm
|
| Product Height |
0.01 mm
|
| Product Width |
0.01 mm
|
| Product Weight |
0.021 kg
|
| Material |
Steel
|
| Type |
Commercial
|