Photo is representative
Download
Eaton Crouse-Hinds series UBM conduit U-bolt, 1-1/4", Steel, Galvanized, Commercial
Product Name |
Eaton Crouse-Hinds series UBM conduit U-bolt
|
Catalog Number |
UC-4 ABRAZ TIPO "U" COMERCIAL 1 ¼"
|
UPC |
662283115767
|
Product Length/Depth |
0.01 mm
|
Product Height |
0.01 mm
|
Product Width |
0.01 mm
|
Product Weight |
0.025 kg
|
Material |
Steel
|
Type |
Commercial
|