Download document () of 20
We make what matters work*
To be discontinued

ULCSC354

Eaton UL 4 Way controller, Addressable, 4 Way Sounder Controller, UL Systems

General specifications

Product Name
Eaton Addressable 4 way system controller
Catalog Number
ULCSC354
EAN
5018986942363
Product Length/Depth
74 mm
Product Height
300 mm
Product Width
300 mm
Product Weight
5.4 kg
Warranty
3 year
Compliances
EN

Product specifications

Material
Plastic
Color
Clear white
RAL-number
7047
Addressing mode
Soft addressing
Alarm current - max
1600 mA
Construction material
Die-cast metal
Humidity (Non Condensing) - Max
93 %
Humidity (Non Condensing) - Min
0 %
Number of output circuits
4
Operating temperature - max
49 °C
Operating temperature - min
-5 °C
Operating voltage - max
24 VDC
Standby current
417
System topology
Addressable
Product branding
Eaton
DIN rail compatible
No
Lamp type included
Halogen Free
UL certification standards
UL 864 (Control Units and Accessories)
Cable entry
Top

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.