Knowledge Search
Download document () of 20
We make what matters work*

UNE1

Eaton Crouse-Hinds series UNE flexible fixture hanger, Female, 125 lb, 1/2" luminaire stem size, Malleable iron, Pendant mount

General specifications

Product Name
Eaton Crouse-Hinds series UNE flexible fixture hanger
Catalog Number
UNE1
UPC
782274643205
Product Weight
0.34 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2

Product specifications

Mounting Type
Pendant
Gender
Female
Luminaire stem size
1/2"
Luminaire rated weight
125 lb
Material
Malleable iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.