Download document () of 20
We make what matters work*

UNIPLUGINT

Universal Power Plug Adapter for IEC-320-C13 Outlets

General specifications

Product Name
Eaton Tripp Lite series adapter
Catalog Number
UNIPLUGINT
UPC
037332080677
Product Length/Depth
1 in
Product Height
6 in
Product Width
4 in
Product Weight
0.11 lb
Compliances
RoHS

Product specifications

Package contents
  • UNIPLUGINT Universal Power Plug Adapter
  • Ground pin adapter
Product Highlights
Designed to accept wide range of plugs, including common British, French and German
Not a voltage converter — verify equipment voltage compatibility before connecting
IEC-320 C14 input interfaces with any IEC-320 C13 receptacle
Direct plug-in module connects directly to outlet in wall or surge protector

Export product specification