Knowledge Search
Download document () of 20
We make what matters work*

UNJC232

Eaton Crouse-Hinds series UNJC flexible fixture hanger, 24-48 lb, 3/4" luminaire stem size, Malleable iron, Pendant mount, 3/4" nipple size, Cushion type

General specifications

Product Name
Eaton Crouse-Hinds series UNJC flexible fixture hanger
Catalog Number
UNJC232
UPC
782274647104
Product Length/Depth
8.5 in
Product Height
3.53 in
Product Width
5.2 in
Product Weight
1.83 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2

Product specifications

Type
Cushion
Mounting Type
Pendant
Luminaire stem size
3/4"
Nipple size
3/4"
Luminaire rated weight
24-48 lb
Material
Malleable iron

Export product specification