Download document () of 20

UT010AC

Metal cable clamp with strain relief backshell, size 10; UT010AC

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT010AC

Product specifications

Environmental conditions
RoHS
Flammability rating UL94 V0
REACH
Backshell angle
Straight
Backshell type
Strain Relief
Shell size
10
Cable diameter - max
5 mm

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.