Download document () of 20
We make what matters work*

UT061823PXH02

Male plug IP68/69K, 96 h salt spray, keying X; UT061823PXH02

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT061823PXH02
Product Length/Depth
33 mm
Product Height
35.2 mm
Product Width
35.2 mm
Product Weight
35.2 g
Compliances
Overvoltage category III / pollution degree III
UL 1977

Product specifications

Current rating
8 A IEC
8 A UL
Fitted with:
Shielding
Last mate first break capability(optional)
First mate last break capability(optional)
Environmental conditions
RoHS
Fire & Smoke
Flammability rating UL94 V0
Fire and smoke rating HL2 R22 and HL2 R23 following EN 45 545
REACH
Environmental resistance
Resistant against gasoline
Shock resistance 50g, 11ms per MIL-C-26482 I
Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I
Resistant against oil
Resistant against mineral oil
Vibrations level 2g per NFF61030
Resistant against acid bath
Shock resistance 30g, 18ms per NFF61030
Resistant against basic bath
Test current
8 A IEC
8 A UL
7 A CSA
Test voltage
150 V IEC
500 V CSA
500 V UL
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
X
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
23
Plating
Black Anodized
Plug type
Straight Plug
Shell material
Zinc alloy
Shell size
18
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
23
Number of cavity #16
23
Salt spray
96 hour

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.