Download document () of 20
We make what matters work*

UT0S16JCPGN

Cable clamp with plastic strain relief nut, size 16; UT0S16JCPGN

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT0S16JCPGN

Product specifications

Fitted with:
Shielding
Environmental conditions
RoHS
Flammability rating UL94 V0
REACH
Backshell angle
Straight
Backshell type
Sealing Gland
Shell size
16
Cable diameter - max
16 mm
Cable diameter - min
6.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.