Download document () of 20
We make what matters work*

UT0S22JCSL

Shielded short metal cable gland with large strain relief nut, size 22; UT0S22JCSL

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT0S22JCSL

Product specifications

Fitted with:
Shielding
Environmental conditions
REACH
RoHS
Flammability rating UL94 V0
Backshell angle
Straight
Backshell type
Sealing Gland
Shell size
22
Cable diameter - max
24 mm
Cable diameter - min
17 mm

Export product specification