Download document () of 20
We make what matters work*

UT0S24JC

Shielded long metal cable gland with strain relief nut, size 24; UT0S24JC

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT0S24JC

Product specifications

Fitted with:
Shielding
Environmental conditions
REACH
RoHS
Flammability rating UL94 V0
Backshell angle
Straight
Backshell type
Sealing Gland
Shell size
24
Cable diameter - max
18 mm
Cable diameter - min
13.5 mm

Export product specification