Download document () of 20
We make what matters work*

UT0W01419PH

Male square flange receptacle IP67, 96 h salt spray; UT0W01419PH

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT0W01419PH
Product Length/Depth
33.2 mm
Product Height
28.6 mm
Product Width
28.6 mm
Product Weight
23.8 g
Compliances
Overvoltage category III / pollution degree III
UL 1977

Product specifications

Current rating
5 A UL
5 A IEC
Fitted with:
Shielding
Environmental conditions
RoHS
Fire & Smoke
REACH
Flammability rating UL94 V0
Environmental resistance
Resistant against mineral oil
Shock resistance 50g, 11ms per MIL-C-26482 I
Resistant against oil
Resistant against gasoline
Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I
Resistant against basic bath
Resistant against acid bath
Test current
5 A IEC
4 A CSA
5 A UL
Test voltage
40 V IEC
250 V UL
250 V CSA
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP67
Insert material
Polyamide
Layout
19
Plating
Nickel
Shell material
Zinc alloy
Shell size
14
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
19
Number of cavity #20
19
Nut material
Aluminium
Salt spray
96 hour

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.