Download document () of 20

UT0W02041SXH

Female square flange receptacle IP67, 96 h salt spray, keying X; UT0W02041SXH

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT0W02041SXH
Product Length/Depth
29 mm
Product Height
36.5 mm
Product Width
36.5 mm
Product Weight
54.9 g
Compliances
UL 1977
Overvoltage category III / pollution degree III

Product specifications

Current rating
3 A UL
8 A IEC
Fitted with:
Shielding
Environmental conditions
Fire & Smoke
REACH
Flammability rating UL94 V0
RoHS
Environmental resistance
Resistant against oil
Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I
Resistant against mineral oil
Resistant against basic bath
Shock resistance 50g, 11ms per MIL-C-26482 I
Resistant against gasoline
Resistant against acid bath
Test current
3 A UL
2 A CSA
8 A IEC
Test voltage
80 V IEC
250 V UL
250 V CSA
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
X
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP67
Insert material
Polyamide
Layout
41
Plating
Nickel
Shell material
Zinc alloy
Shell size
20
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
41
Number of cavity #20
41
Nut material
Aluminium
Salt spray
96 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.