Download document () of 20
We make what matters work*

UT0X0102W2P

Square flange receptacle, without backshell, for 4 male contacts

General specifications

Product Name
Eaton Souriau UTOX Series metal IP68/69k connector for intensive use
Catalog Number
UT0X0102W2P
Product Length/Depth
23.8 mm
Product Height
23.8 mm
Product Width
33.45 mm
Product Weight
15 g

Product specifications

Connector accessory option
No backshell possibility
Connector orientation
N
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68/69K
Insert material
Polyamide
Layout
2W2
Plating
Zinc Nickel
Shell size
10
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number of cavity #12
2
Number of cavity #20
2
Salt spray
500 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.