Download document () of 20
We make what matters work*

UTG16AC

Plastic cable clamp with strain relief, size 16; UTG16AC

General specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG16AC

Product specifications

Environmental conditions
RoHS
Flammability rating UL94 V0
REACH
Backshell angle
Straight
Backshell type
Strain Relief
Shell size
16
Cable diameter - max
17 mm
Cable diameter - min
5 mm

Export product specification