Download document () of 20
We make what matters work*

UTG16PG

Plastic cable gland with strain relief, for UTG Series, size 16; UTG16PG

General specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG16PG

Product specifications

Environmental conditions
Flammability rating UL94 V0
RoHS
REACH
Shell size
16
Cable diameter - max
20.5 mm
Cable diameter - min
8 mm

Export product specification