Download document () of 20
We make what matters work*

UTG18AC

Plastic cable clamp with strain relief, size 18; UTG18AC

General specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG18AC

Product specifications

Environmental conditions
Flammability rating UL94 V0
REACH
RoHS
Backshell angle
Straight
Backshell type
Strain Relief
Shell size
18
Cable diameter - max
19 mm
Cable diameter - min
5 mm

Export product specification