Download document () of 20
We make what matters work*

UTG18PG

Plastic cable gland with strain relief, for UTG Series, size 18; UTG18PG

General specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG18PG

Product specifications

Environmental conditions
RoHS
REACH
Flammability rating UL94 V0
Shell size
18
Cable diameter - max
20.5 mm
Cable diameter - min
8 mm

Export product specification