Download document () of 20
We make what matters work*

UTG22AC

Plastic cable clamp with strain relief, size 22; UTG22AC

General specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG22AC

Product specifications

Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Backshell angle
Straight
Backshell type
Strain Relief
Shell size
22
Cable diameter - max
23 mm
Cable diameter - min
5 mm

Export product specification