Download document () of 20
We make what matters work*

UTG610DCG

Plastic sealed plug dustcap, size 10; UTG610DCG

General specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG610DCG

Product specifications

Environmental conditions
REACH
RoHS
Flammability rating UL94 V0
Coupling type
1/3 Bayonet
Shell size
10
Operating temperature - max
105 °C
Operating temperature - min
-40 °C

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.