Plug, with cable gland backshell, for 4 male contacts, IP68/69K; UTGX6JC102W2P
| Product Name | 
                                            
                                            
                                             
                                                Eaton Souriau UTGX series ruggedized connectors for harsh environments
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                UTGX6JC102W2P
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                63.2 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                26.2 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                26.2 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                28 g
                                             
                                         | 
                                    
| Environmental conditions | 
                                            
                                            
                                             
                                                Flammability rating UL94 V0  
                                        RoHS REACH  | 
                                    
| Backshell angle | 
                                            
                                            
                                             
                                                straight
                                             
                                         | 
                                    
| Backshell type | 
                                            
                                            
                                             
                                                Sealing Gland
                                             
                                         | 
                                    
| Connector accessory option | 
                                            
                                            
                                             
                                                Delivered with connector
                                             
                                         | 
                                    
| Connector orientation | 
                                            
                                            
                                             
                                                N
                                             
                                         | 
                                    
| Connector type | 
                                            
                                            
                                             
                                                Plug
                                             
                                         | 
                                    
| Contact delivery | 
                                            
                                            
                                             
                                                Not delivered
                                             
                                         | 
                                    
| Contact gender | 
                                            
                                            
                                             
                                                Pin (Male)
                                             
                                         | 
                                    
| Contact type | 
                                            
                                            
                                             
                                                Crimp
                                             
                                         | 
                                    
| Coupling type | 
                                            
                                            
                                             
                                                1/3 Bayonet
                                             
                                         | 
                                    
| Layout | 
                                            
                                            
                                             
                                                2W2
                                             
                                         | 
                                    
| Plug type | 
                                            
                                            
                                             
                                                Straight Plug
                                             
                                         | 
                                    
| Shell material | 
                                            
                                            
                                             
                                                Metal & Plastic
                                             
                                         | 
                                    
| Shell size | 
                                            
                                            
                                             
                                                10
                                             
                                         | 
                                    
| Mating cycles | 
                                            
                                            
                                             
                                                500
                                             
                                         | 
                                    
| Operating temperature - max | 
                                            
                                            
                                             
                                                105 °C
                                             
                                         | 
                                    
| Operating temperature - min | 
                                            
                                            
                                             
                                                -40 °C
                                             
                                         | 
                                    
| Number Of Contacts | 
                                            
                                            
                                             
                                                4
                                             
                                         | 
                                    
| Number of cavity #20 | 
                                            
                                            
                                             
                                                2
                                             
                                         | 
                                    
| Salt spray | 
                                            
                                            
                                             
                                                500 hour
                                             
                                         |