Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Evaluation kit, with male square flange receptacle and contacts, 3G1 layout; UTL0103G1P14AWG
| Product Name | 
                                                Eaton Souriau UTL series uL/IEC power and control supply
                                             | 
| Catalog Number | 
                                                UTL0103G1P14AWG
                                             | 
| Product Length/Depth | 
                                                42 mm
                                             | 
| Product Height | 
                                                28.6 mm
                                             | 
| Product Width | 
                                                33.6 mm
                                             | 
| Product Weight | 
                                                16 g
                                             | 
| Compliances | 
                                                UL 1977 (please contact us for more details)  IEC 61984 (please contact us for more details) | 
| Current rating | 
                                                16 A IEC  16 A UL | 
| Fitted with: | 
                                                First mate last break capability  Layout with ground cavity | 
| Environmental conditions | 
                                                RoHS  Flammability rating UL94 V0 REACH | 
| Environmental resistance | 
                                                Resistant against acid bath  Resistant against mineral oil Resistant against oil UV resistant, no degradation after 5 years of exposure in natural environment Resistant against gasoline Resistant against basic bath | 
| Test current | 
                                                16 A UL16 A IEC
                                             | 
| Test voltage | 
                                                500 V IEC  600 V UL | 
| Connector accessory option | 
                                                No backshell possibility
                                             | 
| Connector type | 
                                                Receptacle
                                             | 
| Contact delivery | 
                                                Unloaded
                                             | 
| Contact gender | 
                                                Pin (Male)
                                             | 
| Contact type | 
                                                Crimp
                                             | 
| Coupling type | 
                                                Push-Pull
                                             | 
| Degree of protection | 
                                                IP68
                                             | 
| Insert material | 
                                                Polyamide
                                             | 
| Layout | 
                                                3G1
                                             | 
| Shell material | 
                                                Plastic
                                             | 
| Shell size | 
                                                10
                                             | 
| Mating cycles | 
                                                1000
                                             | 
| Operating temperature - max | 
                                                105 °C
                                             | 
| Operating temperature - min | 
                                                -40 °C
                                             | 
| Receptacle type | 
                                                Square Flange Receptacle
                                             | 
| Number Of Contacts | 
                                                4
                                             | 
| Number of cavity #16 | 
                                                4
                                             | 
| Salt spray | 
                                                1000 hour
                                             |