Download document () of 20
We make what matters work*

UTL1122G1W5SCDMX

Terminating 120ohm receptacle, for male plug, 2G1W5 layout; UTL1122G1W5SCDMX

General specifications

Product Name
Eaton Souriau UTL series uL/IEC power and control supply
Catalog Number
UTL1122G1W5SCDMX
Product Length/Depth
70 mm
Product Height
31.9 mm
Product Width
28.8 mm
Product Weight
20 g
Compliances
UL 1977 (please contact us for more details)
IEC 61984 (please contact us for more details)

Product specifications

Fitted with:
Layout with ground cavity
First mate last break capability
Environmental conditions
RoHS
Flammability rating UL94 V0
REACH
Number of poles
8-pole
Environmental resistance
Resistant against basic bath
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against mineral oil
Resistant against oil
Resistant against acid bath
Resistant against gasoline
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Socket (Female)
Coupling type
Push-Pull
Degree of protection
IP68
Insert material
Polyamide
Layout
2G1W5
Shell material
Plastic
Shell size
12
Mating cycles
1000
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
In-Line Receptacle
Number Of Contacts
8

Export product specification