Download document () of 20

UTL610DCG

IP67 dustcap for size 10 plug; UTL610DCG

General specifications

Product Name
Eaton Souriau UTL series uL/IEC power and control supply
Catalog Number
UTL610DCG
Product Length/Depth
84 mm
Product Height
8.5 mm
Product Width
27 mm
Product Weight
6 g

Product specifications

Environmental conditions
RoHS
REACH
Flammability rating UL94 V0
Environmental resistance
Resistant against mineral oil
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against gasoline
Resistant against basic bath
Resistant against acid bath
Resistant against oil
Coupling type
Push-Pull
Degree of protection
IP67
Shell material
Plastic
Mating cycles
1000
Operating temperature - max
105 °C
Operating temperature - min
-40 °C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.