Download document () of 20

UTL612DCG

IP67 dustcap for size 12 plug; UTL612DCG

General specifications

Product Name
Eaton Souriau UTL series uL/IEC power and control supply
Catalog Number
UTL612DCG
Product Length/Depth
88.2 mm
Product Height
8.6 mm
Product Width
29.7 mm
Product Weight
7 g

Product specifications

Environmental conditions
Flammability rating UL94 V0
RoHS
REACH
Environmental resistance
Resistant against gasoline
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against mineral oil
Resistant against acid bath
Resistant against oil
Resistant against basic bath
Coupling type
Push-Pull
Degree of protection
IP67
Shell material
Plastic
Shell size
12
Mating cycles
1000
Operating temperature - max
105 °C
Operating temperature - min
-40 °C

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.