Download document () of 20
We make what matters work*

UTP18DCG

Plastic sealed receptacle dusctap, size 18; UTP18DCG

General specifications

Product Name
Eaton Souriau UTP series economical lightweight IP65 connector
Catalog Number
UTP18DCG

Product specifications

Environmental conditions
Flammability rating UL94 V0
REACH
RoHS
Backshell type
Sealing Gland
Coupling type
1/3 Bayonet
Shell size
18
Operating temperature - max
105 °C
Operating temperature - min
-40 °C

Export product specification