Download document () of 20
We make what matters work*

UTP22DCG

Plastic sealed receptacle dusctap, size 22; UTP22DCG

General specifications

Product Name
Eaton Souriau UTP series economical lightweight IP65 connector
Catalog Number
UTP22DCG

Product specifications

Environmental conditions
RoHS
Flammability rating UL94 V0
REACH
Backshell type
Sealing Gland
Coupling type
1/3 Bayonet
Shell size
22
Operating temperature - max
105 °C
Operating temperature - min
-40 °C

Export product specification