Download document () of 20
We make what matters work*

UTP24DCG

Plastic sealed receptacle dusctap, size 24; UTP24DCG

General specifications

Product Name
Eaton Souriau UTP series economical lightweight IP65 connector
Catalog Number
UTP24DCG

Product specifications

Environmental conditions
Flammability rating UL94 V0
RoHS
REACH
Backshell type
Sealing Gland
Coupling type
1/3 Bayonet
Shell size
24
Operating temperature - max
105 °C
Operating temperature - min
-40 °C

Export product specification