Download document () of 20
We make what matters work*

UTS01412S

Plastic square flange receptacle, without backshell, for 12 female contacts, IP68/69K; UTS01412S

General specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS01412S
Product Length/Depth
24.2 mm
Product Height
28.6 mm
Product Width
28.6 mm
Product Weight
14.7 g
Compliances
CSA-C22.2 No.182.3 (please contact us for more details)
IEC 61984 (please contact us for more details)
UL 1977 (please contact us for more details)

Product specifications

Current rating
10 A IEC
10 A UL
Fitted with:
Last mate first break capability(optional)
First mate last break capability(optional)
Environmental conditions
Flammability rating UL94 V0
REACH
RoHS
Fire and smoke rating I2F3 according to NFF 16101 and NFF 16102
Environmental resistance
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
Resistant against basic bath
Resistant against gasoline
Resistant against mineral oil
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against oil
Resistant against acid bath
Test current
10 A UL
7 A CSA
10 A IEC
Test voltage
600 V CSA
63 V IEC
600 V UL
Connector accessory option
No backshell possibility
Connector orientation
N
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
12
Shell material
Plastic
Shell size
14
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
12
Number of cavity #16
12
Salt spray
500 hour

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.