Download document () of 20
We make what matters work*

UTS68DCG

Sealing cap, size 8, for UTS plug; UTS68dcg

General specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS68DCG
Product Length/Depth
150 mm
Product Height
18 mm
Product Width
18 mm
Product Weight
4 g

Product specifications

Environmental conditions
RoHS
Flammability rating UL94 V0
REACH
Shell size
8

Export product specification