Download document () of 20
We make what matters work*

UTS78CCRR

Red coding ring, size 8, for UTS receptacle; UTS78CCRR

General specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS78CCRR
Product Length/Depth
1 mm
Product Height
11.5 mm
Product Width
11.5 mm
Product Weight
1 g

Product specifications

Environmental conditions
Flammability rating UL94 V0
REACH
RoHS
Shell size
8

Export product specification