Download document () of 20
We make what matters work*

UTS8DCGE

Square flange receptacle sealing cap, size 8, for UTS receptacle; UTS8DCGE

General specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS8DCGE
Product Length/Depth
105.5 mm
Product Height
22.5 mm
Product Width
22.5 mm
Product Weight
4 g

Product specifications

Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Shell size
8

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.