Download document () of 20
We make what matters work*

UTSX6103S

Plug, without backshell, for 3 female contacts, IP68/69K; UTSX6103S

General specifications

Product Name
Eaton Souriau UTSX series plastic circular bayonet connector
Catalog Number
UTSX6103S
Product Length/Depth
25.5 mm
Product Height
26.2 mm
Product Width
26.2 mm
Product Weight
10 g

Product specifications

Environmental conditions
RoHS
Connector accessory option
No backshell possibility
Connector orientation
N
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Layout
3
Plug type
Straight Plug
Shell material
Plastic
Shell size
10
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
3
Number of cavity #16
3
Salt spray
500 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.