Plug, without backshell, for 4 male contacts, IP68/69K; UTSX6104P
Product Name |
Eaton Souriau UTSX series plastic circular bayonet connector
|
Catalog Number |
UTSX6104P
|
Product Length/Depth |
25.5 mm
|
Product Height |
26.2 mm
|
Product Width |
26.2 mm
|
Product Weight |
9 g
|
Environmental conditions |
RoHS
|
Connector accessory option |
No backshell possibility
|
Connector orientation |
N
|
Connector type |
Plug
|
Contact delivery |
Not delivered
|
Contact gender |
Pin (Male)
|
Contact type |
Crimp
|
Coupling type |
1/3 Bayonet
|
Layout |
4
|
Plug type |
Straight Plug
|
Shell material |
Plastic
|
Shell size |
10
|
Mating cycles |
250
|
Operating temperature - max |
105 °C
|
Operating temperature - min |
-40 °C
|
Number Of Contacts |
4
|
Number of cavity #16 |
4
|
Salt spray |
500 hour
|