Download document () of 20
We make what matters work*

UVR120VAC

Eaton W-VAC undervoltage relay, 110-120 Vac, Used with W-VACiMB

General specifications

Product Name
Eaton W-VAC undervoltage relay
Catalog Number
UVR120VAC
UPC
786685632599
Product Length/Depth
8 in
Product Height
3 in
Product Width
5.5 in
Product Weight
1.2 lb
Certifications
IEC Rated
Catalog Notes
This device opens the circuit breaker when there is notable lowering or loss of its power supply. It can operate with both direct and alternating current.

Product specifications

Used with
W-VACiMB
Voltage rating
110-120 V
Type
Undervoltage relay

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 Opt 2, Opt 2 Opt 3

E-mail PowerBreakerSupport@eaton.com