Knowledge Search
Download document () of 20
We make what matters work*

V201KTCKZ1

Special Purpose Non-reversing Vacuum Contactor; Size 5 - 6; 320 AMP; Maximum Hp Rating: 100 at 200 Volts; 220/240 VAC Coil; Removable Line and Load Lugs

General specifications

Product Name
Eaton NEMA non-reversing vacuum contactor
Catalog Number
V201KTCKZ1
UPC
786678860824
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.1 lb
Compliances
CE Marked
Certifications
CSA Certified
IEC 947-4-1
UL Listed
Catalog Notes
Coils are rated for 50/60 Hz applications

Product specifications

Accessories
Non-reversing vacuum contactor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.