Knowledge Search
Download document () of 20
We make what matters work*

V2PC20

Eaton Crouse-Hinds series V2PC photocell, 3.3A, 50/60 Hz, Photocell for field installation in lighting fixtures, Used with LMV, DMV, VMV, VMV high wattage, FMV series luminaires, 120 Vac

General specifications

Product Name
Eaton Crouse-Hinds series V2PC photocell
Catalog Number
V2PC20
UPC
782274709352
Product Length/Depth
2 in
Product Height
2 in
Product Width
1.75 in
Product Weight
0.39 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2

Product specifications

Type
Photocell for field installation in lighting fixtures
Voltage rating
120 Vac
Frequency rating
50/60 Hz
Amperage Rating
3.3A
Used with
LMV, DMV, VMV, VMV high wattage, FMV series luminaires

Export product specification