Knowledge Search
Download document () of 20
We make what matters work*

V2PCT20

Eaton Crouse-Hinds series V2PCT photocell, 8.33A, 50/60 Hz, Replacement photocell for D2S cover or EIH enclosure, Used with LMV, DMV, VMV series luminaires, 120 Vac

General specifications

Product Name
Eaton Crouse-Hinds series V2PCT photocell
Catalog Number
V2PCT20
UPC
662276246621
Product Length/Depth
1.69 in
Product Height
2.5 in
Product Width
1.94 in
Product Weight
0.4 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2

Product specifications

Type
Replacement photocell for D2S cover or EIH enclosure
Voltage rating
120 Vac
Frequency rating
50/60 Hz
Amperage Rating
0.14A
Used with
LMV, DMV, VMV series luminaires

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.