Download document () of 20

V3LM2CA2/UNV1 S896

Eaton Crouse-Hinds series Vaporgard V2L LED, 0.24A, Cool, AC drive, 50W HID or 150-200W incan equiv, Without guard, Heat and impact resistant glass lens, 3000 lm, Copper-free alum, Pend mt, Teflon coated lens, 3/4", 120-277 Vac, 29W

General specifications

Product Name
Eaton Crouse-Hinds series Vaporgard V2L LED light fixture
Catalog Number
V3LM2CA2/UNV1 S896
UPC
662276652149
Product Length/Depth
8.75 in
Product Height
4.69 in
Product Width
8.75 in
Product Weight
5.7 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Cool white
Drive type
AC
Equivalent luminaire
50W HID or 150-200W incandescent
Guard
Without guard
Lens material
Heat and impact resistant glass
Material
Copper-free aluminum
Power factor
> 0.9
Trade size
3/4"
Lumens
3000
Wattage
29W
Mounting Method
Pendant
Amperage Rating
0.24 A
Frequency rating
50/60 Hz
Special features
Teflon coated lens
Voltage rating
120-277 Vac

Export product specification