Knowledge Search
Download document () of 20
We make what matters work*

V48M28T30

Eaton General purpose ventilated transformer, Dry Type Distribution, DT-3, Three-phase, PV: 480V, Taps: 2 at +2.5% FCAN, 4 at -2.5% FCBN, SV: 208Y/120V, 150°C, 30 kVA, Al windings , Frame: 912B, uses WS38.,

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
V48M28T30
UPC
786680035289
Product Length/Depth
16.5 in
Product Height
32.02 in
Product Width
23 in
Product Weight
258 lb
Certifications
UL Listed

Physical Attributes

Coil material
Aluminum
Design
DT-3
Frame
912B
Tap size
2 at +2.5% FCAN, 4 at -2.5% FCBN
Type
Dry Type Distribution Transformer

Performance Ratings

Frequency rating
60 Hz
Kva Rating
30 kVA
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Temperature rise
150 °C rise

Miscellaneous

Weathershield
WS38

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.