Download document () of 20
We make what matters work*

V48M28T3016PVCU

Eaton Solar duty transformer, DOE 2016, COPPER, 60HZ, 30 KVA, 3PH, 480V DELTA, 208Y/120V, NEMA ST-20, 150°C RISE, NEMA 2, 220°C, FR940, 2 AT +2.5% FCAN, 4 AT -2.5% FCBN, WS58

General specifications

Product Name
Eaton solar duty transformer
Catalog Number
V48M28T3016PVCU
UPC
786689859923
Product Length/Depth
21.13 in
Product Height
36.88 in
Product Width
24.88 in
Product Weight
498 lb
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
10 CFR Part 431 (2016) Efficient

Product specifications

Special features
SOLAR RATED CU DOE2016 NEMA 2 150C
Coil material
Copper
Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency rating
60 Hz
Kva Rating
30 kVA
Phase
Three-phase
Primary voltage
480 V delta
Secondary Voltage
208Y/120 V
Sound Level
NEMA ST-20
Temperature rise
150 °C rise
Enclosure
NEMA 2
Frame
FR940
Insulation
220 °C
Tap size
2 AT +2.5% FCAN, 4 AT -2.5% FCBN
Volt ampere rating
30 KVA
Weathershield
WS58

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.