Knowledge Search
Download document () of 20
Discontinued

V48M28T75CU

Eaton General-Purpose Transformer, Dry Type Distribution, DT-3, Three-phase, PV: 480V, Taps: 2 at +2.5% FCAN, 4 at -2.5% FCBN, SV: 208Y/120V, 150°C, 75 kVA , Cu windings, Frame: 915D, uses WS39

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
V48M28T75CU
UPC
786680323720
Product Length/Depth
22 in
Product Height
39 in
Product Width
29 in
Product Weight
545 lb
Certifications
UL Listed

Physical Attributes

Coil material
Copper
Design
DT-3
Frame
915D
Tap size
2 at +2.5% FCAN, 4 at -2.5% FCBN
Type
Dry Type Distribution Transformer

Performance Ratings

Frequency rating
60 Hz
Kva Rating
75 kVA
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Temperature rise
150 °C rise

Miscellaneous

Weathershield
WS39

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.